Manufacturer part number: 22260653
Brand: LAPP
Price: 30.38 €
Delivery time: 8 Days
Model: Male (plug)
Permitted cable diameter: 8,5
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
22260653
Connection type | Screw connection | Core cross section | 0,75 | Number of poles | 5 |
---|---|---|---|---|---|
Type of connection socket for actuators and sensors | M12 | Material housing | Metal | Position cable feed | Straight |
Screened | True |
This page is EPIC® DATA PB M12, part number 22260653.
You can find the detail information about specifications and dimensions on part number 22260653.
Part Number |
---|
22260646 |
22260889 |
22262078 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Model | Permitted cable diameter |
---|---|---|---|---|---|---|---|---|
31.27 € | 1 | Available | 8 Days | 10 | Female (bus) | 8,5 | ||
35.50 € | 1 | Available | 5 Days | 10 | Female (bus) | 10,0 | ||
35.50 € | 1 | Available | 8 Days | 10 | Male (plug) | 8,5 |