EPIC® Fixing screws

EPIC® Fixing screws

Click on this image to zoom in.

Click on this image to zoom in.

  • EPIC® Fixing screws
  • EPIC® Fixing screws
  • Volume Discount
The fastening screws can be used to securely connect the inserts to the H-A 3 housings.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
44423017
44423018
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

2.42 €

10 Available 10 Days 10

2.48 €

10 Available 5 Days 10

Loading...

  1. 1

Basic information

Length 6 Operation temperature 125 Outer diameter 5,9
Degree of protection (IP), mounted IP65 UV resistant True Material housing Steel
Shape Rectangular Corrosion resistant True Inflammability class of insulation material acc. with UL94 HB
With interlocking device True

Tech Support