Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
10051000 |
10051200 |
10051400 |
10051600 |
10052000 |
10607100 |
10607200 |
10607300 |
10607600 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Length | Width | |
---|---|---|---|---|---|---|---|
1.75 € | 10 | Available | 5 Days | 10 | 60 | 43 | |
2.13 € | 10 | Available | 10 Days | 10 | 73 | 43 | |
2.05 € | 10 | Available | 10 Days | 10 | 93,3 | 43 | |
1.98 € | 10 | Available | 5 Days | 10 | 120 | 43 | |
4.87 € | 10 | 10 Days | 10 | 93,5 | 79 | ||
1.22 € | 10 | Available | 5 Days | 10 | 23,8 | 23,8 | |
1.50 € | 10 | Available | 5 Days | 10 | 63 | 29,5 | |
- | 10 | Quote | 10 | 79 | 29,5 | ||
- | 10 | Quote | 10 | 93,5 | 79 |
Loading...
Operation temperature | 125 | Height | 1 | Degree of protection (IP), mounted | IP65 |
---|---|---|---|---|---|
UV resistant | True | Material housing | Steel | Shape | Rectangular |
Corrosion resistant | True | Inflammability class of insulation material acc. with UL94 | HB | With interlocking device | True |