EPIC® H-A 10 TBF-LB

EPIC® H-A 10 TBF-LB

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Benefits
· Small and space-saving for narrow available space

Application
· Electronic laboratory
· Machine and equipment manufacturing
· Control engineering

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
10439000
19439000
70450000
79450000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

20.42 €

5 Available 5 Days 10

23.15 €

5 Available 5 Days 10

22.07 €

5 Available 5 Days 10

13.35 €

5 Available 5 Days 10

Loading...

  1. 1

Basic information

Degree of protection (IP), mounted IP65 Height 48 Length 63
Width 29,5 Operation temperature 125 Inflammability class of insulation material acc. with UL94 HB
Housing coating With powder coating Locking mechanism Single locking lever Position cable feed Other
Position of the shackle Base unit Material housing Aluminium Type of housing Coupling housing
Corrosion resistant True EMC-version False UV resistant True
With cable screw gland False With hinged lid False With interlocking device True

Tech Support