EPIC® H-A 3 AGS

EPIC® H-A 3 AGS

Click on this image to zoom in.

Click on this image to zoom in.

  • EPIC® H-A 3 AGS
  • EPIC® H-A 3 AGS
  • EPIC® H-A 3 AGS
  • Volume Discount
The robust angular housing for placement in rectangular connectors can be used, for example, in electronic laboratories.Innovative metal and plastic housing designLightweight, chemically resistant plastic housingProtection rating UL50E tested

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
10423000
10423100
10423500
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSHousing coating Material housing

5.23 €

10 Available 5 Days 10UncoatedPlastic

6.28 €

10 Available 5 Days 10UncoatedPlastic

5.15 €

10 Available 5 Days 10With powder coatingZinc

Loading...

  1. 1

Basic information

Degree of protection (IP), mounted IP65 Height 40,5 Length 23,8
Width 22,3 Operation temperature 125 Inflammability class of insulation material acc. with UL94 HB
Locking mechanism Single locking lever Position cable feed Sideways Position of the shackle Base unit
Type of housing Housing extension Corrosion resistant True EMC-version False
UV resistant True With cable screw gland False With hinged lid False
With interlocking device True

Tech Support