• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

EPIC® H-A 3 MTG

EPIC® H-A 3 MTG

Click on this image to zoom in.

Click on this image to zoom in.

  • EPIC® H-A 3 MTG
  • EPIC® H-A 3 MTG
  • Volume Discount
The compact, robust metal housing is ideal for use with a rectangular connector and for supplying power in restricted spaces. Innovative metal and plastic housing design
Small, rugged metal housing
Protection rating UL50E tested

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
10426500
10512100
19426500
19512100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSWith cable screw gland

3.20 €

10 Available 5 Days 10True

2.58 €

10 Available 8 Days 10False

3.93 €

10 Available 5 Days 10True

3.12 €

10 Available 5 Days 10False

Loading...

  1. 1

Basic information

Degree of protection (IP), mounted IP65 Height 50 Length 26,8
Width 23,8 Operation temperature 125 Inflammability class of insulation material acc. with UL94 HB
Housing coating With powder coating Locking mechanism Single locking lever Position cable feed Above
Position of the shackle Base unit Material housing Zinc Type of housing Plug case
Corrosion resistant True EMC-version False UV resistant True
With hinged lid False With interlocking device True

Tech Support