Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
10429000 |
10429100 |
10429200 |
10620300 |
19429000 |
19429200 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | With cable screw gland | |
---|---|---|---|---|---|---|
3.78 € | 10 | Available | 5 Days | 10 | False | |
5.77 € | 10 | Available | 5 Days | 10 | True | |
4.78 € | 10 | Available | 10 Days | 10 | False | |
5.58 € | 10 | Available | 10 Days | 10 | True | |
3.85 € | 10 | Available | 5 Days | 10 | False | |
4.78 € | 10 | Available | 5 Days | 10 | False |
Loading...
Degree of protection (IP), mounted | IP65 | Height | 53,5 | Length | 26,8 |
---|---|---|---|---|---|
Width | 23,8 | Operation temperature | 125 | Inflammability class of insulation material acc. with UL94 | HB |
Housing coating | Uncoated | Locking mechanism | Single locking lever | Position cable feed | Above |
Position of the shackle | Base unit | Material housing | Plastic | Type of housing | Coupling housing |
Corrosion resistant | True | EMC-version | False | UV resistant | True |
With hinged lid | False | With interlocking device | True |