Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
10427000 |
10427100 |
10427300 |
10620600 |
19427000 |
19427300 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | With cable screw gland | |
---|---|---|---|---|---|---|
3.15 € | 10 | Available | 5 Days | 10 | False | |
3.43 € | 10 | Available | 5 Days | 10 | True | |
3.82 € | 10 | Available | 10 Days | 10 | False | |
3.68 € | 10 | Available | 5 Days | 10 | True | |
3.12 € | 10 | Available | 10 Days | 10 | False | |
3.82 € | 10 | Available | 26 Days | 10 | False |
Loading...
Degree of protection (IP), mounted | IP65 | Height | 48 | Length | 26,8 |
---|---|---|---|---|---|
Width | 23,8 | Operation temperature | 125 | Inflammability class of insulation material acc. with UL94 | HB |
Housing coating | Uncoated | Locking mechanism | Single locking lever | Position cable feed | Sideways |
Position of the shackle | Base unit | Material housing | Plastic | Type of housing | Plug case |
Corrosion resistant | True | EMC-version | False | UV resistant | True |
With hinged lid | False | With interlocking device | True |