Manufacturer part number: 10033000
Brand: LAPP
Price: 17.98 €
Delivery time: 5 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
10033000
Degree of protection (IP), mounted | IP65 | Height | 27,8 | Length | 73 |
---|---|---|---|---|---|
Width | 43 | Operation temperature | 125 | Inflammability class of insulation material acc. with UL94 | HB |
Housing coating | With powder coating | Locking mechanism | Double locking levers | Position cable feed | Above |
Position of the shackle | Cover | Material housing | Aluminium | Type of housing | Housing extension |
Corrosion resistant | True | EMC-version | False | UV resistant | True |
With cable screw gland | False | With hinged lid | True | With interlocking device | True |
This page is EPIC® H-B 10 AD-BO, part number 10033000.
You can find the detail information about specifications and dimensions on part number 10033000.