• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

EPIC® H-B 10 SGRL-LB

EPIC® H-B 10 SGRL-LB
  • Volume Discount
The universal low metal housing has 1 single lever and 2 cable entries and can be used, for example, in investment construction.Housing design H-B. The industry standard.Single Lever version for quick locking and simple unlocking with lifting aidProtection rating UL50E tested

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
10035900
19035900
79061600
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

23.53 €

10 Available 10 Days 10

21.60 €

10 Available 10 Days 10

15.95 €

10 Available 5 Days 10

Loading...

  1. 1

Basic information

Degree of protection (IP), mounted IP65 Height 57 Length 73
Width 43 Operation temperature 125 Inflammability class of insulation material acc. with UL94 HB
Housing coating With powder coating Locking mechanism Single locking lever Position cable feed Two-sided
Position of the shackle Base unit Material housing Aluminium Type of housing Socket case
Corrosion resistant True EMC-version False UV resistant True
With cable screw gland False With hinged lid False With interlocking device True

Tech Support