EPIC® H-B 10 TS

EPIC® H-B 10 TS
  • Volume Discount
The robust low metal housing has a side cable entry, pivots for a double lever and is supplied with a neck. Housing design H-B. The industry standard. Non-slip ridges for comfortable disconnecting
Protection rating UL50E tested

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
10042000
10042100
19042000
19042100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

8.48 €

10 Available 5 Days 10

9.18 €

10 Available 5 Days 10

10.53 €

10 Available 5 Days 10

10.47 €

10 Available 5 Days 10

Loading...

  1. 1

Basic information

Degree of protection (IP), mounted IP65 Height 52 Length 73
Width 43 Operation temperature 125 Inflammability class of insulation material acc. with UL94 HB
Housing coating With powder coating Locking mechanism Double locking levers Position cable feed Sideways
Position of the shackle Base unit Material housing Aluminium Type of housing Plug case
Corrosion resistant True EMC-version False UV resistant True
With cable screw gland False With hinged lid False With interlocking device True

Tech Support