• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

EPIC® H-B 10 TSBH

EPIC® H-B 10 TSBH
  • Volume Discount
The robust metal housing for use in investment construction has 2 double levers, a side cable entry and can be selected with or without a neck.Housing design H-B. The industry standard.More interior space for wiringDouble lever version with 2 levers for increased safetyProtection rating UL50E tested

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
70057200
70057400
79057200
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

15.28 €

10 Available 5 Days 10

17.13 €

10 Available Quote 10

17.18 €

10 Available 10 Days 10

Loading...

  1. 1

Basic information

Degree of protection (IP), mounted IP65 Height 72 Length 73
Width 43 Operation temperature 125 Inflammability class of insulation material acc. with UL94 HB
Housing coating With powder coating Locking mechanism Double locking levers Position cable feed Sideways
Position of the shackle Cover Material housing Aluminium Type of housing Plug case
Corrosion resistant True EMC-version False UV resistant True
With cable screw gland False With hinged lid False With interlocking device True

Tech Support