Manufacturer part number: 70115200
Brand: LAPP
Price: 42.47 €
Delivery time: Quote
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
70115200
Degree of protection (IP), mounted | IP65 | Height | 84 | Length | 93,3 |
---|---|---|---|---|---|
Width | 43 | Operation temperature | 125 | Inflammability class of insulation material acc. with UL94 | HB |
Housing coating | With powder coating | Locking mechanism | Single locking lever | Position cable feed | Two-sided |
Position of the shackle | Base unit | Material housing | Aluminium | Type of housing | Socket case |
Corrosion resistant | True | EMC-version | False | UV resistant | True |
With cable screw gland | False | With hinged lid | True | With interlocking device | True |
This page is EPIC® H-B 16 SDRLH-LB, part number 70115200.
You can find the detail information about specifications and dimensions on part number 70115200.
Part Number |
---|
70115400 |
79115200 |
79115400 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS |
---|---|---|---|---|---|
44.57 € | 5 | Available | 8 Days | 10 | |
41.88 € | 5 | Available | 32 Days | 10 | |
44.53 € | 5 | Available | 32 Days | 10 |