EPIC® H-B 16 SDRL-LB

EPIC® H-B 16 SDRL-LB
  • Volume Discount
The connector base housing consists of a metal cap, 2 cable entries and a single lever and it can be used, for example, in investment construction.Housing design H-B. The industry standard.Metal lid with sturdy hingeSingle Lever version for quick locking and simple unlocking with lifting aidProtection rating UL50E tested

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
10078900
19078900
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

26.88 €

5 Available 5 Days 10

27.12 €

5 Available 5 Days 10

Loading...

  1. 1

Basic information

Degree of protection (IP), mounted IP65 Height 64 Length 93,3
Width 43 Operation temperature 125 Inflammability class of insulation material acc. with UL94 HB
Housing coating With powder coating Locking mechanism Single locking lever Position cable feed Two-sided
Position of the shackle Base unit Material housing Aluminium Type of housing Socket case
Corrosion resistant True EMC-version False UV resistant True
With cable screw gland False With hinged lid True With interlocking device True

Tech Support