EPIC® H-B 24 SDRLH-BO

EPIC® H-B 24 SDRLH-BO
  • Volume Discount
The housing for installation in rectangular connectors has 2 cable entries and pivots for a double lever. It can be used, for example, in investment construction.Housing design H-B. The industry standard.For easy introduction of two cablesMetal lid with sturdy hingeProtection rating UL50E tested

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
70146200
70146400
79146400
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

41.35 €

5 Available Quote 10

41.98 €

5 Available 32 Days 10

36.50 €

5 Available 10 Days 10

Loading...

  1. 1

Basic information

Degree of protection (IP), mounted IP65 Height 84 Length 120
Width 43 Operation temperature 125 Inflammability class of insulation material acc. with UL94 HB
Housing coating With powder coating Locking mechanism Double locking levers Position cable feed Two-sided
Position of the shackle Cover Material housing Aluminium Type of housing Socket case
Corrosion resistant True EMC-version False UV resistant True
With cable screw gland False With hinged lid True With interlocking device True

Tech Support