Manufacturer part number: 70136200
Brand: LAPP
Price: 25.05 €
Delivery time: 10 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
70136200
Degree of protection (IP), mounted | IP65 | Height | 84 | Length | 120 |
---|---|---|---|---|---|
Width | 43 | Operation temperature | 125 | Inflammability class of insulation material acc. with UL94 | HB |
Housing coating | With powder coating | Locking mechanism | Double locking levers | Position cable feed | Two-sided |
Position of the shackle | Base unit | Material housing | Aluminium | Type of housing | Socket case |
Corrosion resistant | True | EMC-version | False | UV resistant | True |
With cable screw gland | False | With hinged lid | False | With interlocking device | True |
This page is EPIC® H-B 24 SGRLH, part number 70136200.
You can find the detail information about specifications and dimensions on part number 70136200.
Part Number |
---|
70136400 |
79136200 |
79136400 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS |
---|---|---|---|---|---|---|
25.98 € | 5 | Available | 10 Days | 10 | ||
25.05 € | 5 | Available | 10 Days | 10 | ||
25.23 € | 5 | Available | 10 Days | 10 |