• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

EPIC® H-B 24 TBFH-LB

EPIC® H-B 24 TBFH-LB

Click on this image to zoom in.

Click on this image to zoom in.

  • EPIC® H-B 24 TBFH-LB
  • EPIC® H-B 24 TBFH-LB
  • Volume Discount
The robust metal housing with a single lever and a direct cable entry is ideal for use in the plastics industry and for investment construction applications.Housing design H-B. The industry standard.More interior space for wiringSingle Lever version for quick locking and simple unlocking with lifting aidProtection rating UL50E tested

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
70142400
79142400
79142600
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

31.73 €

5 Available 10 Days 10

31.75 €

5 Available 9 Days 10

32.03 €

5 Available 10 Days 10

Loading...

  1. 1

Basic information

Degree of protection (IP), mounted IP65 Height 78,8 Length 120
Width 43 Operation temperature 125 Inflammability class of insulation material acc. with UL94 HB
Housing coating With powder coating Locking mechanism Single locking lever Position cable feed Above
Position of the shackle Base unit Material housing Aluminium Type of housing Coupling housing
Corrosion resistant True EMC-version False UV resistant True
With cable screw gland False With hinged lid False With interlocking device True

Tech Support