EPIC® H-B 24 TGH 2X (Part Numbers)

EPIC® H-B 24 TGH 2X

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Benefits
· Ideal for many applications due to a wide range of housings and inserts
· More interior space for wiring

Application
· Light & sound technology
· Plant engineering
· Plastics industry

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
44422021
79178500
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

19.12 €

5 Available 10 Days 10

12.98 €

5 Available 5 Days 10

Loading...

  1. 1

Basic information

Degree of protection (IP), mounted IP65 Height 76 Length 120
Width 43 Operation temperature 125 Inflammability class of insulation material acc. with UL94 HB
Housing coating With powder coating Locking mechanism Double locking levers Position cable feed Two-sided
Position of the shackle Base unit Material housing Aluminium Type of housing Plug case
Corrosion resistant True EMC-version False UV resistant True
With cable screw gland False With hinged lid False With interlocking device True

Tech Support