EPIC® H-B 24 TGH-RO (Part Numbers)

EPIC® H-B 24 TGH-RO

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Benefits
· M40 housing extension on M50 with SKINTOP 53112083 possible (clamping range 27 - 35 mm)
· Ideal for many applications due to a wide range of housings and inserts

Application
· Light & sound technology
· Plant engineering
· Plastics industry

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
70144400
70144600
79144400
79144600
79144800
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

19.42 €

5 Available 55 Days 10

18.08 €

5 Available 5 Days 10

18.32 €

5 Available 5 Days 10

18.28 €

5 Available 10 Days 10

29.87 €

5 Available 10 Days 10

Loading...

  1. 1

Basic information

Degree of protection (IP), mounted IP65 Height 76 Length 120
Width 43 Operation temperature 125 Inflammability class of insulation material acc. with UL94 HB
Housing coating With powder coating Locking mechanism Single locking lever Position cable feed Above
Position of the shackle Base unit Material housing Aluminium Type of housing Plug case
Corrosion resistant True EMC-version False UV resistant True
With cable screw gland False With hinged lid False With interlocking device True

Tech Support