EPIC® H-BE 10 Push-In termination

EPIC® H-BE 10 Push-In termination
  • Volume Discount
The tried-and-tested EPIC® H-BE series can be used for various applications at higher voltages and currents and is highly reliable, for example in mechanical engineering.The proven standard inserts for easy assemblyPush-In version - fast and easy tool free connection technologyScrew, crimp, cage clamp and Push-In version - freely combinableMultifunctional insert for versatile appliactions

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
44423202
44423203
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSContact type

10.28 €

10 Available 5 Days 10Pin

10.07 €

10 Available 5 Days 10Bus

Loading...

  1. 1

Basic information

Rated current In(A) 16 Rated voltage(V) 500 Diameter plug-in contact 2,5
Ambient temperature 125 Connectable conductor cross section 2.5 Number of poles 10
Over voltage category III Pollution degree 3 Rated surge voltage 6
Inflammability class of insulation material acc. with UL94 V2 Material connector of connector insert Thermoplastic Material contact Brass
Material of contact insert Plastic Material of contact surface Silver Contact insert without contacts False
Modular version True With protective conductor True With wire protection True

Tech Support