Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
10192000 |
10192100 |
10193000 |
10193100 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Contact type | With wire protection | |
---|---|---|---|---|---|---|---|
7.32 € | 10 | Available | 5 Days | 10 | Pin | True | |
7.10 € | 10 | Available | 5 Days | 10 | Pin | False | |
7.23 € | 10 | Available | 5 Days | 10 | Bus | True | |
6.93 € | 10 | Available | 5 Days | 10 | Bus | False |
Loading...
Rated current In(A) | 16 | Rated voltage(V) | 500 | Diameter plug-in contact | 2,5 |
---|---|---|---|---|---|
Ambient temperature | 125 | Connectable conductor cross section | 2.5 | Number of poles | 10 |
Over voltage category | III | Pollution degree | 3 | Rated surge voltage | 6 |
Inflammability class of insulation material acc. with UL94 | V0 | Material connector of connector insert | Thermoplastic | Material contact | Brass |
Material of contact insert | Plastic | Material of contact surface | Silver | Contact insert without contacts | False |
Modular version | True | With protective conductor | True |