Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Loading...
Rated current In(A) | 16 | Rated voltage(V) | 500 | Diameter plug-in contact | 2,5 |
---|---|---|---|---|---|
Ambient temperature | 125 | Connectable conductor cross section | 2.5 | Number of poles | 16 |
Over voltage category | III | Pollution degree | 3 | Rated surge voltage | 6 |
Inflammability class of insulation material acc. with UL94 | V0 | Material connector of connector insert | Thermoplastic | Material contact | Brass |
Material of contact insert | Plastic | Material of contact surface | Silver | Contact insert without contacts | False |
Modular version | True | With protective conductor | True |