• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

EPIC® H-BE 24 Crimp termination【5 Pieces Per Package】

EPIC® H-BE 24 Crimp termination

Click on this image to zoom in.

Click on this image to zoom in.

  • EPIC® H-BE 24 Crimp termination
  • EPIC® H-BE 24 Crimp termination

The connector insert with crimp termination is suitable for versatile application, is highly reliable and suitable for higher voltages and currents. The proven standard inserts for easy assembly
For wire connection up to 4 mm²
Screw, crimp, cage clamp and Push-In version - freely combinable
Also as EPIC® H-BE 48 available

PDF

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
10186000
10187000
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?RoHSContact type

36.25 €

5 Pieces Per Package

5 Days 10Pin

39.00 €

5 Pieces Per Package

5 Days 10Bus

Loading...

  1. 1

Basic information

Shape Square shape Rated current In(A) 16 Rated voltage(V) 500
Type of electric connection Crimp connection Diameter plug-in contact 2,5 Ambient temperature 125
Connectable conductor cross section 4 Number of poles 24 Over voltage category III
Pollution degree 3 Rated surge voltage 6 Inflammability class of insulation material acc. with UL94 V0
Material connector of connector insert Thermoplastic Material contact Brass Material of contact insert Plastic
Material of contact surface Silver Contact insert without contacts True Modular version True
With protective conductor True With wire protection False

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support