• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

EPIC® H-BE 6 Crimp termination【10 Pieces Per Package】

EPIC® H-BE 6 Crimp termination

The multi-functional insert for versatile application has crimp termination and can be used for higher voltages and currents.The proven standard inserts for easy assemblyFor wire connection up to 4 mm²Screw, crimp, cage clamp and Push-In version - freely combinable

PDF

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
10180000
10181000
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?RoHS

49.00 €

10 Pieces Per Package

10 Days 10

43.50 €

10 Pieces Per Package

5 Days 10

Loading...

  1. 1

Basic information

Shape Square shape Rated current In(A) 16 Rated voltage(V) 500
Type of electric connection Crimp connection Diameter plug-in contact 2,5 Ambient temperature 125
Connectable conductor cross section 4 Number of poles 6 Over voltage category III
Pollution degree 3 Rated surge voltage 6 Inflammability class of insulation material acc. with UL94 V0
Contact type Pin Material connector of connector insert Thermoplastic Material contact Brass
Material of contact insert Plastic Material of contact surface Silver Contact insert without contacts True
Modular version True With protective conductor True With wire protection False

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support