• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

EPIC® H-BS 12 (Part Numbers)

EPIC® H-BS 12
  • Volume Discount
The connector insert for current load up to 35 A has 12 contacts and screw termination. It is suitable for investment construction and mechanical engineering. Inserts for high currents. Standard insert for currents up to 35A
Railway applications

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
10170600
10171600
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSContact type

17.77 €

5 Available 5 Days 10Pin

19.82 €

5 Available 5 Days 10Bus

Loading...

  1. 1

Basic information

Rated current In(A) 35 Rated voltage(V) 500 Diameter plug-in contact 3,5
Ambient temperature 125 Connectable conductor cross section 6 Number of poles 12
Over voltage category III Pollution degree 3 Rated surge voltage 6
Inflammability class of insulation material acc. with UL94 V0 Material connector of connector insert Thermoplastic Material contact Brass
Material of contact insert Plastic Material of contact surface Silver Contact insert without contacts False
Modular version True With protective conductor True With wire protection True

Tech Support