EPIC® H-BS 6

EPIC® H-BS 6

Click on this image to zoom in.

Click on this image to zoom in.

  • EPIC® H-BS 6
  • EPIC® H-BS 6
  • Volume Discount
The standard connector insert is suitable for current load up to 35 A and can be used, for example, in drive systems or mechanical engineering.Inserts for high currents.Standard insert for currents up to 35ARailway applications

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
10170000
10171000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSContact type

18.10 €

5 Available 5 Days 10Pin

20.23 €

5 Available 5 Days 10Bus

Loading...

  1. 1

Basic information

Rated current In(A) 35 Rated voltage(V) 500 Diameter plug-in contact 3,5
Ambient temperature 125 Connectable conductor cross section 6 Number of poles 6
Over voltage category III Pollution degree 3 Rated surge voltage 6
Inflammability class of insulation material acc. with UL94 V0 Material connector of connector insert Thermoplastic Material contact Brass
Material of contact insert Plastic Material of contact surface Silver Contact insert without contacts False
Modular version True With protective conductor True With wire protection True

Tech Support