EPIC® H-BVE 3

EPIC® H-BVE 3

Click on this image to zoom in.

Click on this image to zoom in.

  • EPIC® H-BVE 3
  • EPIC® H-BVE 3
  • Volume Discount
The multi-pole insert has delayed switching contacts, which interrupt the power supply of the respective connection before the working contacts are disconnected. These high-voltage inserts are additionally equipped with 2 switching contacts
Multipole insert with lagging switch contacts
Switching operations possible for disconnecting under load

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
10210010
10210110
10211010
10211110
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSContact type With wire protection

8.05 €

10 Available 5 Days 10PinTrue

7.82 €

10 Available 5 Days 10PinFalse

8.40 €

10 Available 8 Days 10BusTrue

8.12 €

10 Available 8 Days 10BusFalse

Loading...

  1. 1

Basic information

Rated current In(A) 16 Rated voltage(V) 630 Diameter plug-in contact 2,5
Ambient temperature 125 Connectable conductor cross section 2.5 Number of poles 5
Over voltage category III Pollution degree 3 Rated surge voltage 6
Inflammability class of insulation material acc. with UL94 V0 Material connector of connector insert Thermoplastic Material contact Brass
Material of contact insert Plastic Material of contact surface Silver Contact insert without contacts False
Modular version True With protective conductor True

Tech Support