Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
11221000 |
11221300 |
11223500 |
11228500 |
11231100 |
11233100 |
11236100 |
11238100 |
11241100 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Strip length | Connectable conductor cross section | Material of contact surface | |
---|---|---|---|---|---|---|---|---|---|
0.47 € | 100 | Available | 8 Days | 10 | 4 | 1.5 | Silver | ||
0.83 € | 100 | Available | 5 Days | 10 | 4 | 1.5 | Gold | ||
0.57 € | 100 | Available | 5 Days | 10 | 4 | 2.5 | Silver | ||
0.40 € | 100 | Available | 5 Days | 10 | 4 | 2.5 | Silver | ||
0.47 € | 100 | Available | 8 Days | 10 | 3 | 0.5 | Silver | ||
0.77 € | 100 | Available | 7 Days | 10 | 3 | 0.5 | Gold | ||
0.47 € | 100 | Available | 5 Days | 10 | 4 | 1.5 | Silver | ||
0.75 € | 100 | Available | 5 Days | 10 | 4 | 1.5 | Gold | ||
0.48 € | 100 | Available | 8 Days | 10 | 3 | 0.5 | Silver |
Loading...
Type of electric connection | Crimp connection | Diameter plug-in contact | 1,6 | Material contact | Brass |
---|---|---|---|---|---|
Packaging type | Blister | Type of connection cross section | Round | Mounting method | Inserted |
Massive contact | False |