The powerful and compact standard insert has PE contacts with screw termination and is suitable, for example, for control systems. Multi-pole inserts for machined crimp contacts
Compact, powerful standard insert
For machined contacts for fast processing with the crimping tool
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Rated current In(A) | 10 | Rated voltage(V) | 250 | Type of electric connection | Crimp connection |
---|---|---|---|---|---|
Diameter plug-in contact | 1,6 | Ambient temperature | 125 | Connectable conductor cross section | 2.5 |
Number of poles | 8 | Over voltage category | II | Pollution degree | 3 |
Rated surge voltage | 2,5 | Inflammability class of insulation material acc. with UL94 | V0 | Material connector of connector insert | Thermoplastic |
Material contact | Brass | Material of contact insert | Plastic | Material of contact surface | Silver |
Contact insert without contacts | False | Modular version | True | With protective conductor | True |
With wire protection | True |
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.