Manufacturer part number: 10344100
Brand: LAPP
Price: 19.62 €
Delivery time: 8 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
10344100
Rated voltage(V) | 1000 | Length | 34 | Width | 22,8 |
---|---|---|---|---|---|
Number of plug-in contact inserts | 2 | Number of plug-in contacts | 2 | Pollution degree | 3 |
Housing coating | Uncoated | Polarization | Housing shape | Mounting method | Inserted |
Material housing | Plastic | With protective conductor | False |
This page is EPIC® MC module: HC2, part number 10344100.
You can find the detail information about specifications and dimensions on part number 10344100.
Part Number |
---|
10345100 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS |
---|---|---|---|---|---|
20.58 € | 5 | Available | 5 Days | 10 |