Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Rated voltage(V) | 1000 | Length | 34 | Width | 11,4 |
---|---|---|---|---|---|
Number of plug-in contact inserts | 1 | Number of plug-in contacts | 3 | Pollution degree | 3 |
Housing coating | Uncoated | Polarization | Housing shape | Mounting method | Inserted |
Material housing | Plastic | With protective conductor | False |