EPIC® MC Module: Koax 3pole (Part Numbers)

EPIC® MC Module: Koax 3pole

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Benefits
· Assembly of individual connectors, suitable for different applications
· The mix of different functions in one plug guarantees high flexibility

Application
· Light & sound technology
· Plant engineering
· Control engineering

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
10399200
10399300
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

2.98 €

10 Available 5 Days 10

3.07 €

10 Available 8 Days 10

Loading...

  1. 1

Basic information

Length(mm) 34 Width(mm) 11,4 Number of plug-in contact inserts 1
Number of plug-in contacts 3 Pollution degree 3 Rated voltage 250
Mounting method Inserted Material housing Plastic Housing coating Uncoated
Polarization Housing shape

Tech Support