Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Loading...
Rated current In(A) | 150 | Rated voltage(V) | 630 | Connection type | Crimp connection |
---|---|---|---|---|---|
Degree of protection (IP), mounted | IP67 | Type of housing | Straight | Thread size M | 58 |
Ambient temperature | 120 | Operation temperature | 120 | Pollution degree | 3 |
Connectable conductor cross section | 50 | Material housing | Aluminium | Material of contact surface | Gold |
Material insulation body | Thermoplastic | Material contact | Brass | With protective conductor | True |
Contact type | Bus | Locking mechanism | Gland nut | With interlocking device | True |