Manufacturer part number: 44420231
Brand: LAPP
Price: 56.58 €
Delivery time: 8 Days
Type of electric connection: Crimp connection
Strip length: 40
Connectable conductor cross section: 95
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
44420231
Part Number
|
---|
44420231 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Type of electric connection | Strip length | Connectable conductor cross section | |
---|---|---|---|---|---|---|---|---|---|
56.58 € | 1 | Available | 8 Days | 10 | Crimp connection | 40 | 95 |
Loading...
Diameter plug-in contact | 20 | Material contact | Brass | Material of contact surface | Silver |
---|---|---|---|---|---|
Packaging type | Blister | Type of connection cross section | Round | Mounting method | Inserted |
Massive contact | True |
This page is EPIC® POWERLOCK Crimp contacts, part number 44420231.
You can find the detail information about specifications and dimensions on part number 44420231.
Configure
Part Number |
---|
44420233 |
44420234 |
44420236 |
44420238 |
44420239 |
44420256 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Type of electric connection | Strip length | Connectable conductor cross section |
---|---|---|---|---|---|---|---|---|---|
56.83 € | 1 | Available | 8 Days | 10 | - | 32 | 120 | ||
57.33 € | 1 | Available | 9 Days | 10 | Crimp connection | 40 | 185 | ||
58.37 € | 1 | Available | 5 Days | 10 | Crimp connection | 40 | 95 | ||
58.73 € | 1 | Available | 8 Days | 10 | Crimp connection | 40 | 120 | ||
59.17 € | 1 | Available |
Same day
Stock | 10 | Crimp connection | 40 | 185 | ||
56.83 € | 1 | Available | 35 Days | 10 | Crimp connection | 40 | 150 |