Manufacturer part number: 44420016
Brand: LAPP
Price: 7.48 €
Delivery time: 46 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
44420016
Shape | Round | Degree of protection (IP), mounted | IP68 | Type of housing | Housing extension |
---|---|---|---|---|---|
Outer diameter | 19,8 | Width | 25,6 | Height | 23,6 |
Length | 23 | Operation temperature | 125 | Material housing | Zinc |
Locking mechanism | Other | Position cable feed | Above | With interlocking device | False |
UV resistant | True | Corrosion resistant | True | Inflammability class of insulation material acc. with UL94 | HB |
This page is EPIC® SIGNAL M23 A1 D3.2, part number 44420016.
You can find the detail information about specifications and dimensions on part number 44420016.
Part Number |
---|
44420017 |
44420018 |
44420019 |
44420020 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS |
---|---|---|---|---|---|---|
6.02 € | 20 | Available | 5 Days | 10 | ||
7.75 € | 5 | Available | 8 Days | 10 | ||
6.22 € | 20 | Available | 8 Days | 10 | ||
7.38 € | 5 | Available | 8 Days | 10 |