Manufacturer part number: 44420135
Brand: LAPP
Price: 1.43 €
Delivery time: 5 Days
Contact type: Bus
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
44420135
Shape | Round | Rated current In(A) | 4 | Rated voltage(V) | 50 |
---|---|---|---|---|---|
Connection type | Crimp connection | Diameter plug-in contact | 1 | Ambient temperature | 125 |
Number of poles | 17 | Rated surge voltage | 0,8 | Pollution degree | 3 |
Connectable conductor cross section | 0.56 | Material of contact surface | Gold | Material connector of connector insert | Thermoplastic |
Material of contact insert | Plastic | Material contact | Brass | With protective conductor | False |
Contact insert without contacts | True | Inflammability class of insulation material acc. with UL94 | V0 | With wire protection | True |
Modular version | True | Over voltage category | III |
This page is EPIC® SIGNAL M23 Inserts 17 pole D-Sub, part number 44420135.
You can find the detail information about specifications and dimensions on part number 44420135.
Part Number |
---|
44420128 |
44420129 |
44420130 |
44420133 |
44420134 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Contact type |
---|---|---|---|---|---|---|---|
1.65 € | 5 | Available | 8 Days | 10 | Pin | ||
1.43 € | 20 | Available | 5 Days | 10 | Pin | ||
1.65 € | 5 | Available | 8 Days | 10 | Bus | ||
1.43 € | 20 | Available | 28 Days | 10 | Pin | ||
1.65 € | 5 | Available | 5 Days | 10 | Bus |