Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
73002760 |
73002761 |
73002762 |
73002763 |
73002764 |
73002765 |
73002766 |
73002767 |
73002768 |
73002769 |
73002770 |
73002771 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Connection type | Contact type | Contact insert without contacts | |
---|---|---|---|---|---|---|---|---|
1.27 € | 5 | Available | 5 Days | 10 | Crimp connection | Without contacts | True | |
1.18 € | 20 | Available | 5 Days | 10 | Crimp connection | Without contacts | True | |
9.02 € | 5 | Available | 5 Days | 10 | Soldering connection | Pin | False | |
8.00 € | 20 | Available | Quote | 10 | Soldering connection | Pin | False | |
9.85 € | 5 | Available | 8 Days | 10 | Soldering connection | Bus | False | |
9.20 € | 20 | Available | 8 Days | 10 | Soldering connection | Bus | False | |
1.27 € | 5 | Available | 5 Days | 10 | Crimp connection | Without contacts | True | |
1.18 € | 20 | Available | 8 Days | 10 | Crimp connection | Without contacts | True | |
9.02 € | 5 | Available | 8 Days | 10 | Soldering connection | Pin | False | |
8.00 € | 20 | Available | 8 Days | 10 | Soldering connection | Pin | False | |
9.85 € | 5 | Available | 5 Days | 10 | Soldering connection | Bus | False | |
9.20 € | 20 | Available | Quote | 10 | Soldering connection | Bus | False |
Loading...
Shape | Round | Rated current In(A) | 18 | Rated voltage(V) | 150 |
---|---|---|---|---|---|
Diameter plug-in contact | 2,5 | Ambient temperature | 125 | Number of poles | 6 |
Rated surge voltage | 4 | Pollution degree | 3 | Connectable conductor cross section | 2.5 |
Material of contact surface | Gold | Material connector of connector insert | Thermoplastic | Material of contact insert | Plastic |
Material contact | Brass | With protective conductor | False | Inflammability class of insulation material acc. with UL94 | V0 |
With wire protection | True | Modular version | True | Over voltage category | IV |