• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

EPIC® STA 14 Solder termination

EPIC® STA 14 Solder termination

Click on this image to zoom in.

Click on this image to zoom in.

  • EPIC® STA 14 Solder termination
  • EPIC® STA 14 Solder termination
  • Volume Discount
The connector insert for solder termination with an internal resistance of less than 3 milliohms is the perfect choice for control cabinets and electronic laboratories.The proven STA inserts with spring contactsFor reliable signal transmission in harsh environmental conditionsMechanically robust spring contacts

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
10490200
10492200
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSContact type

6.45 €

5 Available 5 Days 10Pin

8.33 €

5 Available 5 Days 10Bus

Loading...

  1. 1

Basic information

Rated current In(A) 7,5 Rated voltage(V) 24 Type of electric connection Soldering connection
Ambient temperature 125 Connectable conductor cross section 1.5 Number of poles 14
Over voltage category III Pollution degree 2 Inflammability class of insulation material acc. with UL94 V0
Material connector of connector insert Thermoplastic Material contact Brass Material of contact insert Plastic
Material of contact surface Tin Contact insert without contacts False Modular version True
With protective conductor True With wire protection True

Tech Support