EPIC® Rectangular connector housing EMC protection, corrosion resistant, UL50E, Nema250
Housing EPIC® ULTRA: for higher functional reliability
EMC protection
Corrosion-resistant
SKINTOP® integrated cable gland
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
70250213
Degree of protection (IP), mounted | IP65 | Height | 28,2 | Length | 72 |
---|---|---|---|---|---|
Width | 42 | Operation temperature | 100 | Inflammability class of insulation material acc. with UL94 | HB |
Housing coating | Other | Locking mechanism | Double locking levers | Position cable feed | Above |
Position of the shackle | Base unit | Material housing | Zinc | Type of housing | Housing extension |
Corrosion resistant | True | EMC-version | True | UV resistant | True |
With cable screw gland | False | With hinged lid | False | With interlocking device | True |
This page is EPIC® ULTRA H-B 10 AG QB, part number 70250213.
You can find the detail information about specifications and dimensions on part number 70250213.
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.