ETHERLINE® Cat.5 FD BK

ETHERLINE® Cat.5 FD BK
  • Volume Discount
Industrial ethernet cable Cat.5 for high flexible use in drag chain applications
Ethernet cable Category 5e, Class D for installation in events - verified up to 100 MHz
For highly flexible industrial applications
Cat.5e-Performance
Only for patch cable applications (max. 60 m)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CE217489/100
CE217489/1000
CE217489/500
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSLength
(m)

705.40 €

1 Available 8 Days 10100

7,054.00 €

1 Available 5 Days 101000

3,527.00 €

1 Available 5 Days 10500

Loading...

  1. 1

Basic information

Category CAT5 Conductor Size AWG22 Cable Outer Diameter(mm) 6.0 to 6.9
Sheath Material PUR Operating temperature, fix 80 Conductor category Class 2 = stranded
Conductor material Cu, bare Core insulation PE Core identification Colour
Low smoke (acc. EN 61034-2) False Screen over stranding Foil + braiding Screen over stranding element None
Stranding element Quad Outer diameter approx.(mm) 6,3 Category 5
Material outer sheath PUR (Polyurethane)

Tech Support