Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
---|
2171750 |
2171751 |
2171752 |
2171753 |
2171754 |
2171755 |
2171756 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Length |
---|---|---|---|---|---|---|
31.68 € | 1 | Available | 5 Days | 10 | 0,5 | |
32.85 € | 1 | Available | 5 Days | 10 | 1 | |
35.19 € | 1 | Available | 8 Days | 10 | 2 | |
37.43 € | 1 | Available | 5 Days | 10 | 3 | |
42.03 € | 1 | Available | 5 Days | 10 | 5 | |
53.48 € | 1 | Available | 8 Days | 10 | 10 | |
76.32 € | 1 | Available | 5 Days | 10 | 20 |
Loading...
AWG-size | 26 | Case connector connection 1 | IEC 61076-2-101-A1 M12-D | Degree of protection (IP) | IP67 |
---|---|---|---|---|---|
NVP value | 67 | Cable construction | 1x4 | Type of connector connection 1 | M12 |
Type of connector connection 2 | RJ45 8(4) | Category | 5E | Pin assignment | 1:1 |
Colour outer sheath | Green | Colour anti-kink sleeve | Black | Material connector of connector housing connection 1 | Plastic |
Cable type | SF/UTP | Anti-kink sleeve | Moulded-on | Locking lever | True |
Suitable for cable guide chain | True |