Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
---|
2171764 |
2171765 |
2171766 |
2171767 |
2171768 |
2171769 |
2171770 |
2171771 |
2171772 |
2171773 |
2171774 |
2171775 |
2171776 |
2171777 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Length | Type of connector connection 2 |
---|---|---|---|---|---|---|---|
33.23 € | 1 | Available | 5 Days | 10 | 0,5 | RJ45 8(4) | |
34.26 € | 1 | Available | 5 Days | 10 | 1 | RJ45 8(4) | |
36.64 € | 1 | Available | 5 Days | 10 | 2 | RJ45 8(4) | |
38.87 € | 1 | Available | 8 Days | 10 | 3 | RJ45 8(4) | |
43.58 € | 1 | Available | 32 Days | 10 | 5 | RJ45 8(4) | |
55.13 € | 1 | Available | 5 Days | 10 | 10 | RJ45 8(4) | |
78.27 € | 1 | Available | 32 Days | 10 | 20 | RJ45 8(4) | |
- | 1 | Quote | 10 | 0,5 | - | ||
21.72 € | 1 | Available | Quote | 10 | 1 | - | |
24.74 € | 1 | Available | 5 Days | 10 | 2 | - | |
26.87 € | 1 | Quote | 10 | 3 | - | ||
31.57 € | 1 | Available | 5 Days | 10 | 5 | - | |
43.10 € | 1 | Available | 5 Days | 10 | 10 | - | |
66.22 € | 1 | Available | 32 Days | 10 | 20 | - |
Loading...
AWG-size | 26 | Degree of protection (IP) | IP20 | NVP value | 67 |
---|---|---|---|---|---|
Cable construction | 1x4 | Type of connector connection 1 | RJ45 8(4) | Category | 5E |
Pin assignment | 1:1 | Colour outer sheath | Green | Colour anti-kink sleeve | Black |
Cable type | SF/UTP | Anti-kink sleeve | Moulded-on | Locking lever | True |
Suitable for cable guide chain | True |