Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2171085 |
2171086 |
2171087 |
2171088 |
2171089 |
2171090 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Length | |
---|---|---|---|---|---|---|
28.98 € | 1 | Available | 5 Days | 10 | 1 | |
30.32 € | 1 | Available | 5 Days | 10 | 2 | |
31.54 € | 1 | Available | 5 Days | 10 | 3 | |
34.01 € | 1 | Available | 5 Days | 10 | 5 | |
40.39 € | 1 | Available | 5 Days | 10 | 10 | |
52.86 € | 1 | Available | 5 Days | 10 | 20 |
Loading...
AWG-size | 26 | Case connector connection 1 | IEC 61076-2-101-A1 M12-D | Degree of protection (IP) | IP67 |
---|---|---|---|---|---|
NVP value | 77 | Cable construction | 2x2 | Type of connector connection 1 | M12 |
Type of connector connection 2 | RJ45 8(4) | Category | 5E | Pin assignment | 1:1 |
Colour outer sheath | Blue | Colour anti-kink sleeve | Black | Material connector of connector housing connection 1 | Plastic |
Cable type | SF/UTP | Anti-kink sleeve | Moulded-on | Locking lever | True |
Suitable for cable guide chain | False |