Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
---|
2171091 |
2171092 |
2171093 |
2171094 |
2171095 |
2171096 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Length |
---|---|---|---|---|---|---|
30.35 € | 1 | Available | 5 Days | 10 | 1 | |
31.65 € | 1 | Available | 5 Days | 10 | 2 | |
32.85 € | 1 | Available | 5 Days | 10 | 3 | |
35.48 € | 1 | Available | 5 Days | 10 | 5 | |
41.92 € | 1 | Available | 5 Days | 10 | 10 | |
54.63 € | 1 | Available | 5 Days | 10 | 20 |
Loading...
AWG-size | 26 | Degree of protection (IP) | IP20 | NVP value | 77 |
---|---|---|---|---|---|
Cable construction | 2x2 | Type of connector connection 1 | RJ45 8(4) | Type of connector connection 2 | RJ45 8(4) |
Category | 5E | Pin assignment | 1:1 | Colour outer sheath | Blue |
Colour anti-kink sleeve | Black | Cable type | SF/UTP | Anti-kink sleeve | Moulded-on |
Locking lever | True | Suitable for cable guide chain | False |