ETHERLINE® PN Cat.5 M12

ETHERLINE® PN Cat.5 M12

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Benefits
· Cat 5 performance up to 100 Mbit/s
· UL certification according to technical data enables the product to be used on the North American market
· The angled shape of the connector is suitable for a space-saving cable outlet
· Fast information exchange through Ethernet technology\xa0
· Available as a one-sided power cable assembly for flexible selection of the cable length and free choice of further connection
· Also available with pre-assembled flange coupling for easy guidance through control cabinet walls
· High resistance to electromagnetic interference thanks to star quad stranding as well as double screening made of aluminium-laminated foil and high degree of copper screening braiding (SF/UTP)
· Also available as a cable assembled on both sides to save time during installation
· The integrated vibration protection of the connector makes it resistant to shocks and vibrations

Application
· Suitable for medium mechanical stress
· Also suitable for EtherCAT and EtherNet/IP applications
· Can be used in dry and damp rooms
· For fixed installation in the PROFINET network (type A), due to solid conductor design
· The PVC outer sheath is resistant to acids and alkalis and has limited oil resistance

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2171001
2171002
2171003
2171004
2171005
2171006
2171009
2171010
2171011
2171012
2171013
2171014
2171015
2171016
2171017
2171018
2171021
2171022
2171023
2171024
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSLength Type of connector connection 2 Case connector connection 2 Material connector of connector housing connection 2

34.39 €

1 Available 8 Days 101M12IEC 610762101A1 M12DPlastic

36.52 €

1 Available 5 Days 102M12IEC 610762101A1 M12DPlastic

38.53 €

1 Available 5 Days 103M12IEC 610762101A1 M12DPlastic

42.80 €

1 Available 5 Days 105M12IEC 610762101A1 M12DPlastic

53.23 €

1 Available 5 Days 1010M12IEC 610762101A1 M12DPlastic

74.14 €

1 Available 5 Days 1020M12IEC 610762101A1 M12DPlastic

24.76 €

1 Available 5 Days 103---

29.00 €

1 Available 5 Days 105---

39.46 €

1 Available 5 Days 1010---

60.35 €

1 Available 5 Days 1020---

35.14 €

1 Available 5 Days 101M12IEC 610762101A1 M12DPlastic

37.28 €

1 Available 5 Days 102M12IEC 610762101A1 M12DPlastic

39.41 €

1 Available 5 Days 103M12IEC 610762101A1 M12DPlastic

43.55 €

1 Available 5 Days 105M12IEC 610762101A1 M12DPlastic

54.02 €

1 Available 5 Days 1010M12IEC 610762101A1 M12DPlastic

74.93 €

1 Available 5 Days 1020M12IEC 610762101A1 M12DPlastic

25.59 €

1 Available 5 Days 103---

29.78 €

1 Available 5 Days 105---

40.35 €

1 Available 5 Days 1010---

61.11 €

1 Available 5 Days 1020---

Loading...

  1. 1

Basic information

AWG-size 22 Case connector connection 1 IEC 61076-2-101-A1 M12-D Degree of protection (IP) IP67
NVP value 63 Cable construction 1x4 Type of connector connection 1 M12
Category 5 Pin assignment 1:1 Colour outer sheath Green
Colour anti-kink sleeve Black Material connector of connector housing connection 1 Plastic Cable type SF/UTP
Anti-kink sleeve Moulded-on Suitable for cable guide chain False

Tech Support