Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2171178 |
2171179 |
2171180 |
2171181 |
2171182 |
2171183 |
2171184 |
2171186 |
2171189 |
2171190 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Length | Type of connector connection 2 | |
---|---|---|---|---|---|---|---|---|
31.75 € | 1 | Available | 5 Days | 10 | 0,5 | RJ45 8(4) | ||
32.71 € | 1 | Available | 5 Days | 10 | 1 | RJ45 8(4) | ||
35.02 € | 1 | Available | 5 Days | 10 | 2 | RJ45 8(4) | ||
37.06 € | 1 | Available | 8 Days | 10 | 3 | RJ45 8(4) | ||
41.40 € | 1 | Available | 8 Days | 10 | 5 | RJ45 8(4) | ||
52.16 € | 1 | Available | 5 Days | 10 | 10 | RJ45 8(4) | ||
73.77 € | 1 | Available | 5 Days | 10 | 20 | RJ45 8(4) | ||
20.59 € | 1 | Available | 32 Days | 10 | 1 | - | ||
29.91 € | 1 | Available | 5 Days | 10 | 5 | - | ||
40.69 € | 1 | Available | 5 Days | 10 | 10 | - |
Loading...
AWG-size | 22 | Degree of protection (IP) | IP20 | NVP value | 63 |
---|---|---|---|---|---|
Cable construction | 1x4 | Type of connector connection 1 | RJ45 8(4) | Category | 5 |
Pin assignment | 1:1 | Colour outer sheath | Green | Colour anti-kink sleeve | Black |
Cable type | SF/UTP | Anti-kink sleeve | Moulded-on | Locking lever | True |
Suitable for cable guide chain | False |