• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

ETHERLINE® TORSION Cat. 5

ETHERLINE® TORSION Cat. 5
  • Volume Discount
Industrial Ethernet cable Cat.5 for torsion stress applications (± 180°);2 pairs, PUR jacket with AWM approval, design 2x2xAWG22/19, for PROFINET
Highly flexible application
Industrial Ethernet Cable, 2-pair, suitable for torsion stress
For PROFINET applications

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2170888/100
2170888/1000
2170888/500
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSLength
(m)

797.94 €

1 Available 7 Days 10100

7,979.40 €

1 Available 7 Days 101000

3,989.70 €

1 Available 5 Days 10500

Loading...

  1. 1

Basic information

Category CAT5 Conductor Size AWG22 No. of Cores 4 Core (4C)
Cable Outer Diameter(mm) 6.0 to 6.9 Color Green Sheath Material PUR
NVP value 63 Operating temperature, fix 80 Conductor category Class 6 = very flexible
Conductor material Cu, tinned Core insulation PE Core identification Colour
Low smoke (acc. EN 61034-2) False Screen over stranding Foil + braiding Screen over stranding element None
Stranding element Quad Outer diameter approx.(mm) 6,5 Number of cores(Core) 4
Colour outer sheath Green Category 5 Material outer sheath PUR (Polyurethane)

Tech Support