ETHERLINE® Y Cat.5e BK 2x2AWG22 / 7

ETHERLINE® Y Cat.5e BK 2x2AWG22 / 7
  • Volume Discount
Benefits
· Cat 5 performance up to 100 Mbit/s
· For transmission of analogue and digital signals in the frequency range up to 100 MHz
· High resistance to electromagnetic interference thanks to star quad stranding as well as double screening made of aluminium-laminated foil and high degree of copper screening braiding (SF/UTP)
· Power over Ethernet-capable cable for simultaneous power and data supply of smaller network components with low energy requirements (eg IP cameras, wireless access points)

Application
· Also suitable for EtherCAT and EtherNet/IP applications
· For fixed installation and occasional flexing
· For flexible use in the PROFINET network (type C)
· Can be used in dry and damp environments
· Suitable for outdoor use, subject to the temperature range
· The PVC outer sheath is resistant to acids and alkalis and has limited oil resistance

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2170901/100
2170901/1000
2170901/500
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSLength
(m)

397.13 €

1 Available 5 Days 10100

3,971.41 €

1 Available 8 Days 101000

1,985.70 €

1 Available 5 Days 10500

Loading...

  1. 1

Basic information

Category CAT5e Conductor Size AWG22 No. of Cores 4 Core (4C)
Cable Outer Diameter(mm) 6.0 to 6.9 Sheath Material PVC Operating temperature, fix 80
Conductor category Class 2 = stranded Conductor material Cu, bare Core insulation Polyolefin
Core identification Colour Low smoke (acc. EN 61034-2) False Screen over stranding Foil + braiding
Screen over stranding element None Stranding element Quad Outer diameter approx.(mm) 6,2
Number of cores(Core) 4 Category 5E Material outer sheath PVC

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360