Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Length (m) | Nominal cross section conductor (mm2) | Outer diameter approx. (mm) | Operating temperature, fix | Core colour | |
---|---|---|---|---|---|---|---|---|---|---|
15.38 € | 1 | Available | 5 Days | 10 | 100 | 0.5 | 2.5 | 80 | Greenyellow | |
55.15 € | 1 | Available | 8 Days | 10 | 250 | 0.5 | 2.5 | 80 | Greenyellow | |
19.98 € | 1 | Available | 8 Days | 10 | 100 | 0.75 | 2.7 | 80 | Greenyellow | |
66.33 € | 1 | Available | 5 Days | 10 | 250 | 0.75 | 2.7 | 80 | Greenyellow | |
23.57 € | 1 | Available | 5 Days | 10 | 100 | 1 | 2.8 | 80 | Greenyellow | |
80.05 € | 1 | Available | 5 Days | 10 | 250 | 1 | 2.8 | 80 | Greenyellow | |
15.38 € | 1 | Available | 5 Days | 10 | 100 | 0.5 | 2.5 | 80 | Black | |
55.15 € | 1 | Available | 5 Days | 10 | 250 | 0.5 | 2.5 | 80 | Black | |
19.98 € | 1 | Available | 5 Days | 10 | 100 | 0.75 | 2.7 | 80 | Black | |
66.33 € | 1 | Available | 8 Days | 10 | 250 | 0.75 | 2.7 | 80 | Black | |
23.57 € | 1 | Available | 5 Days | 10 | 100 | 1 | 2.8 | 80 | Black | |
80.05 € | 1 | Available | 5 Days | 10 | 250 | 1 | 2.8 | 80 | Black | |
15.38 € | 1 | Available | 5 Days | 10 | 100 | 0.5 | 2.5 | 80 | Blue | |
55.15 € | 1 | Available | 5 Days | 10 | 250 | 0.5 | 2.5 | 80 | Blue | |
19.98 € | 1 | Available | 5 Days | 10 | 100 | 0.75 | 2.7 | 80 | Blue | |
66.33 € | 1 | Available | 5 Days | 10 | 250 | 0.75 | 2.7 | 80 | Blue | |
23.57 € | 1 | Available | 5 Days | 10 | 100 | 1 | 2.8 | 80 | Blue | |
80.05 € | 1 | Available | 5 Days | 10 | 250 | 1 | 2.8 | 80 | Blue | |
15.38 € | 1 | Available | 5 Days | 10 | 100 | 0.5 | 2.5 | 80 | Brown | |
55.15 € | 1 | Available | 5 Days | 10 | 250 | 0.5 | 2.5 | 80 | Brown | |
19.98 € | 1 | Available | 5 Days | 10 | 100 | 0.75 | 2.7 | 80 | Brown | |
66.33 € | 1 | Available | 8 Days | 10 | 250 | 0.75 | 2.7 | 80 | Brown | |
23.57 € | 1 | Available | 5 Days | 10 | 100 | 1 | 2.8 | 80 | Brown | |
80.05 € | 1 | Available | 5 Days | 10 | 250 | 1 | 2.8 | 80 | Brown | |
15.38 € | 1 | Available | 5 Days | 10 | 100 | 0.5 | 2.5 | 80 | Red | |
55.15 € | 1 | Available | 5 Days | 10 | 250 | 0.5 | 2.5 | 80 | Red | |
19.98 € | 1 | Available | 5 Days | 10 | 100 | 0.75 | 2.7 | 80 | Red | |
66.33 € | 1 | Available | 5 Days | 10 | 250 | 0.75 | 2.7 | 80 | Red | |
23.57 € | 1 | Available | 5 Days | 10 | 100 | 1 | 2.8 | 80 | Red | |
80.05 € | 1 | Available | 5 Days | 10 | 250 | 1 | 2.8 | 80 | Red | |
15.38 € | 1 | Available | 5 Days | 10 | 100 | 0.5 | 2.5 | 80 | White | |
55.15 € | 1 | Available | 5 Days | 10 | 250 | 0.5 | 2.5 | 80 | White | |
19.98 € | 1 | Available | 5 Days | 10 | 100 | 0.75 | 2.7 | 80 | White | |
66.33 € | 1 | Available | 5 Days | 10 | 250 | 0.75 | 2.7 | 80 | White | |
23.57 € | 1 | Available | 5 Days | 10 | 100 | 1 | 2.8 | 80 | White | |
80.05 € | 1 | Available | 5 Days | 10 | 250 | 1 | 2.8 | 80 | White | |
15.38 € | 1 | Available | 5 Days | 10 | 100 | 0.5 | 2.5 | 80 | Grey | |
55.15 € | 1 | Available | 8 Days | 10 | 250 | 0.5 | 2.5 | 80 | Grey | |
19.98 € | 1 | Available | 5 Days | 10 | 100 | 0.75 | 2.7 | 80 | Grey | |
66.33 € | 1 | Available | 5 Days | 10 | 250 | 0.75 | 2.7 | 80 | Grey | |
23.57 € | 1 | Available | 5 Days | 10 | 100 | 1 | 2.8 | 80 | Grey | |
80.05 € | 1 | Available | 5 Days | 10 | 250 | 1 | 2.8 | 80 | Grey | |
15.38 € | 1 | Available | 5 Days | 10 | 100 | 0.5 | 2.5 | 80 | Purple/violet | |
55.15 € | 1 | Available | 5 Days | 10 | 250 | 0.5 | 2.5 | 80 | Purple/violet | |
19.98 € | 1 | Available | 5 Days | 10 | 100 | 0.75 | 2.7 | 80 | Purple/violet | |
66.33 € | 1 | Available | 5 Days | 10 | 250 | 0.75 | 2.7 | 80 | Purple/violet | |
23.57 € | 1 | Available | 5 Days | 10 | 100 | 1 | 2.8 | 80 | Purple/violet | |
80.05 € | 1 | Available | 5 Days | 10 | 250 | 1 | 2.8 | 80 | Purple/violet | |
15.38 € | 1 | Available | 5 Days | 10 | 100 | 0.5 | 2.5 | 80 | Pink | |
19.98 € | 1 | Available | 5 Days | 10 | 100 | 0.75 | 2.7 | 80 | Pink | |
66.33 € | 1 | Available | 5 Days | 10 | 250 | 0.75 | 2.7 | 80 | Pink | |
23.57 € | 1 | Available | 5 Days | 10 | 100 | 1 | 2.8 | 80 | Pink | |
15.38 € | 1 | Available | 5 Days | 10 | 100 | 0.5 | 2.5 | 80 | Orange | |
55.15 € | 1 | Available | 5 Days | 10 | 250 | 0.5 | 2.5 | 80 | Orange | |
19.98 € | 1 | Available | 5 Days | 10 | 100 | 0.75 | 2.7 | 80 | Orange | |
66.33 € | 1 | Available | 5 Days | 10 | 250 | 0.75 | 2.7 | 80 | Orange | |
23.57 € | 1 | Available | 5 Days | 10 | 100 | 1 | 2.8 | 80 | Orange | |
66.33 € | 1 | Available | 5 Days | 10 | 250 | 0.75 | 2.7 | 80 | Transparent | |
80.05 € | 1 | Available | 8 Days | 10 | 250 | 1 | 2.8 | 80 | Transparent | |
15.38 € | 1 | Available | 5 Days | 10 | 100 | 0.5 | 2.5 | 80 | Yellow |
Loading...
Nominal voltage U0 | 300 | Nominal voltage U | 500 | Conductor category | Class 5 = flexible |
---|---|---|---|---|---|
Core insulation | PVC | Flame retardant | In accordance with EN 6033212 | Screen over stranding | False |
Insulated | False | Low temperature resistant (acc. EN 6081114) | False | Oil resistant (acc. EN 6081121) | False |
Protective conductor | False |
Configure
Basic Attributes
Length(m)
Nominal cross section conductor(mm2)
Outer diameter approx.(mm)
Operating temperature, fix
Core colour
Filter by standard shipping days
Optional Attributes