Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Length (m) | Outer diameter approx. | Number of fibres | Number of fibres per tube | Fibre category | Fibre type | |
---|---|---|---|---|---|---|---|---|---|---|---|
1,347.17 € | 1 | Available | Quote | 10 | 1000 | 7,3 | 4 | 4 | OS2 | Multi mode 62.5/125 | |
673.58 € | 1 | Available | Quote | 10 | 500 | 7,3 | 4 | 4 | OS2 | Multi mode 62.5/125 | |
1,865.00 € | 1 | Available | Quote | 10 | 1000 | 7,3 | 8 | 8 | OM1 | Multi mode 62.5/125 | |
932.50 € | 1 | Available | Quote | 10 | 500 | 7,3 | 8 | 8 | OM1 | Multi mode 62.5/125 | |
2,421.17 € | 1 | Available | Quote | 10 | 1000 | 7,3 | 12 | 12 | OM1 | Multi mode 62.5/125 | |
1,210.58 € | 1 | Available | Quote | 10 | 500 | 7,3 | 12 | 12 | OM1 | Multi mode 62.5/125 | |
4,481.33 € | 1 | Available | Quote | 10 | 1000 | 8,3 | 24 | 24 | OM1 | Multi mode 62.5/125 | |
2,240.67 € | 1 | Available | Quote | 10 | 500 | 8,3 | 24 | 24 | OM1 | Multi mode 62.5/125 | |
1,147.17 € | 1 | Available | 32 Days | 10 | 1000 | 7,3 | 4 | 4 | OM2 | Multi mode 50/125 | |
573.58 € | 1 | Available | 8 Days | 10 | 500 | 7,3 | 4 | 4 | OM2 | Multi mode 50/125 | |
1,557.00 € | 1 | Available | 32 Days | 10 | 1000 | 7,3 | 8 | 8 | OM2 | Multi mode 50/125 | |
778.50 € | 1 | Available | 32 Days | 10 | 500 | 7,3 | 8 | 8 | OM2 | Multi mode 50/125 | |
1,922.33 € | 1 | Available | Quote | 10 | 1000 | 7,3 | 12 | 12 | OM2 | Multi mode 50/125 | |
3,844.67 € | 1 | Available | 7 Days | 10 | 2000 | 7,3 | 12 | 12 | OM2 | Multi mode 50/125 | |
7,689.33 € | 1 | Available | Quote | 10 | 4000 | 7,3 | 12 | 12 | OM2 | Multi mode 50/125 | |
3,271.33 € | 1 | Available | Quote | 10 | 1000 | 8,3 | 24 | 24 | OM2 | Multi mode 50/125 | |
1,635.67 € | 1 | Available | 32 Days | 10 | 500 | 8,3 | 24 | 24 | OM2 | Multi mode 50/125 | |
1,795.17 € | 1 | Available | 32 Days | 10 | 1000 | 7,3 | 4 | 4 | OM3 | Multi mode 50/125 | |
897.58 € | 1 | Available | Quote | 10 | 500 | 7,3 | 4 | 4 | OM3 | Multi mode 50/125 | |
2,439.83 € | 1 | Available | 32 Days | 10 | 1000 | 7,3 | 8 | 8 | OM3 | Multi mode 50/125 | |
1,219.92 € | 1 | Available | Quote | 10 | 500 | 7,3 | 8 | 8 | OM3 | Multi mode 50/125 | |
2,839.67 € | 1 | Available | 32 Days | 10 | 1000 | 7,3 | 12 | 12 | OM3 | Multi mode 50/125 | |
11,358.67 € | 1 | Available | Quote | 10 | 4000 | 7,3 | 12 | 12 | OM3 | Multi mode 50/125 | |
1,419.83 € | 1 | Available | 32 Days | 10 | 500 | 7,3 | 12 | 12 | OM3 | Multi mode 50/125 | |
4,807.33 € | 1 | Available | Quote | 10 | 1000 | 8,3 | 24 | 24 | OM3 | Multi mode 50/125 | |
2,403.67 € | 1 | Available | Quote | 10 | 500 | 8,3 | 24 | 24 | OM3 | Multi mode 50/125 | |
939.33 € | 1 | Available | 32 Days | 10 | 1000 | 7,3 | 4 | 4 | OS2 | Single mode | |
469.67 € | 1 | Available | 32 Days | 10 | 500 | 7,3 | 4 | 4 | OS2 | Single mode | |
1,102.17 € | 1 | Available | Quote | 10 | 1000 | 7,3 | 8 | 8 | OS2 | Single mode | |
551.08 € | 1 | Available | Quote | 10 | 500 | 7,3 | 8 | 8 | OS2 | Single mode | |
1,266.67 € | 1 | Available | Quote | 10 | 1000 | 7,3 | 12 | 12 | OS2 | Single mode | |
633.33 € | 1 | Available | 32 Days | 10 | 500 | 7,3 | 12 | 12 | OS2 | Single mode | |
2,032.00 € | 1 | Available | 32 Days | 10 | 1000 | 8,3 | 24 | 24 | OS2 | Single mode | |
1,016.00 € | 1 | Available | 32 Days | 10 | 500 | 8,3 | 24 | 24 | OS2 | Single mode |
Loading...
Colour outer sheath | Other | Flame retardant | In accordance with EN 60332-1-2 | Armouring | True |
---|---|---|---|---|---|
Oil resistant (acc. EN 60811-2-1) | False | Material outer sheath | Other | Halogen free (acc. EN 50267-2-2) | True |
Low smoke (acc. EN 61034-2) | True | Longitudinal water blocking | True | Radial water blocking | True |
Strain relief | True | Type of tube | Central tube | Cable metal free | True |
Blow in | False | With rodent protection | True |
Configure